(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 3D, AQDEXOH3D

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 3D, AQDEXOH3D
  • Volume Discount

Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
[Applications]
· Stable processing of mild steel to high hardness materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH3D0300
AQDEXOH3D0310
AQDEXOH3D0320
AQDEXOH3D0330
AQDEXOH3D0340
AQDEXOH3D0350
AQDEXOH3D0360
AQDEXOH3D0370
AQDEXOH3D0380
AQDEXOH3D0390
AQDEXOH3D0400
AQDEXOH3D0410
AQDEXOH3D0420
AQDEXOH3D0430
AQDEXOH3D0440
AQDEXOH3D0450
AQDEXOH3D0460
AQDEXOH3D0470
AQDEXOH3D0480
AQDEXOH3D0490
AQDEXOH3D0500
AQDEXOH3D0510
AQDEXOH3D0520
AQDEXOH3D0530
AQDEXOH3D0540
AQDEXOH3D0550
AQDEXOH3D0560
AQDEXOH3D0570
AQDEXOH3D0580
AQDEXOH3D0590
AQDEXOH3D0600
AQDEXOH3D0610
AQDEXOH3D0620
AQDEXOH3D0630
AQDEXOH3D0640
AQDEXOH3D0650
AQDEXOH3D0660
AQDEXOH3D0670
AQDEXOH3D0680
AQDEXOH3D0690
AQDEXOH3D0700
AQDEXOH3D0710
AQDEXOH3D0720
AQDEXOH3D0730
AQDEXOH3D0740
AQDEXOH3D0750
AQDEXOH3D0760
AQDEXOH3D0770
AQDEXOH3D0780
AQDEXOH3D0790
AQDEXOH3D0800
AQDEXOH3D0810
AQDEXOH3D0820
AQDEXOH3D0830
AQDEXOH3D0840
AQDEXOH3D0850
AQDEXOH3D0860
AQDEXOH3D0870
AQDEXOH3D0880
AQDEXOH3D0890
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

31768straight shank3
1 Piece(s)Available

8 Days or more

3.12072End Mill Shank4
1 Piece(s)Available

8 Days or more

3.22072End Mill Shank4
1 Piece(s)Available

8 Days or more

3.32072End Mill Shank4
1 Piece(s)Available

8 Days or more

3.42072End Mill Shank4
1 Piece(s)Available

8 Days or more

3.52072End Mill Shank4
1 Piece(s)Available

8 Days or more

3.62272End Mill Shank4
1 Piece(s)Available

8 Days or more

3.72272End Mill Shank4
1 Piece(s)Available

8 Days or more

3.82272End Mill Shank4
1 Piece(s)Available

8 Days or more

3.92272End Mill Shank4
1 Piece(s)Available

8 Days or more

42272straight shank4
1 Piece(s)Available

8 Days or more

4.12580End Mill Shank5
1 Piece(s)Available

8 Days or more

4.22580End Mill Shank5
1 Piece(s)Available

8 Days or more

4.32580End Mill Shank5
1 Piece(s)Available

8 Days or more

4.42580End Mill Shank5
1 Piece(s)Available

8 Days or more

4.52580End Mill Shank5
1 Piece(s)Available

8 Days or more

4.62780End Mill Shank5
1 Piece(s)Available

8 Days or more

4.72780End Mill Shank5
1 Piece(s)Available

8 Days or more

4.82780End Mill Shank5
1 Piece(s)Available

8 Days or more

4.92780End Mill Shank5
1 Piece(s)Available

8 Days or more

52780straight shank5
1 Piece(s)Available

8 Days or more

5.12782End Mill Shank6
1 Piece(s)Available

8 Days or more

5.22782End Mill Shank6
1 Piece(s)Available

8 Days or more

5.32782End Mill Shank6
1 Piece(s)Available

8 Days or more

5.42782End Mill Shank6
1 Piece(s)Available

8 Days or more

5.52782End Mill Shank6
1 Piece(s)Available

8 Days or more

5.63082End Mill Shank6
1 Piece(s)Available

8 Days or more

5.73082End Mill Shank6
1 Piece(s)Available

8 Days or more

5.83082End Mill Shank6
1 Piece(s)Available

8 Days or more

5.93082End Mill Shank6
1 Piece(s)Available

8 Days or more

63082straight shank6
1 Piece(s)Available

8 Days or more

6.13288End Mill Shank7
1 Piece(s)Available

8 Days or more

6.23288End Mill Shank7
1 Piece(s)Available

8 Days or more

6.33288End Mill Shank7
1 Piece(s)Available

8 Days or more

6.43288End Mill Shank7
1 Piece(s)Available

8 Days or more

6.53288End Mill Shank7
1 Piece(s)Available

8 Days or more

6.63588End Mill Shank7
1 Piece(s)Available

8 Days or more

6.73588End Mill Shank7
1 Piece(s)Available

8 Days or more

6.83588End Mill Shank7
1 Piece(s)Available

8 Days or more

6.93588End Mill Shank7
1 Piece(s)Available

8 Days or more

73588straight shank7
1 Piece(s)Available

8 Days or more

7.13794End Mill Shank8
1 Piece(s)Available

8 Days or more

7.23794End Mill Shank8
1 Piece(s)Available

8 Days or more

7.33794End Mill Shank8
1 Piece(s)Available

8 Days or more

7.43794End Mill Shank8
1 Piece(s)Available

8 Days or more

7.53794End Mill Shank8
1 Piece(s)Available

8 Days or more

7.64094End Mill Shank8
1 Piece(s)Available

8 Days or more

7.74094End Mill Shank8
1 Piece(s)Available

8 Days or more

7.84094End Mill Shank8
1 Piece(s)Available

8 Days or more

7.94094End Mill Shank8
1 Piece(s)Available

8 Days or more

84094straight shank8
1 Piece(s)Available

8 Days or more

8.142100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.242100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.342100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.442100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.542100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.645100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.745100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.845100End Mill Shank9
1 Piece(s)Available

8 Days or more

8.945100End Mill Shank9

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence Available tip angle(Degree) 135
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support