(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD 2-Flute Spiral Ball-End Mill DBE-2

PCD 2-Flute Spiral Ball-End Mill DBE-2
  • Volume Discount

The solid PCD cutting edge is spiral shaped. Machining is possible for non-ferrous metals through hard-to-cut materials such as ceramics.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DBE-2015
DBE-2020
DBE-2025
DBE-2030
DBE-2040
DBE-2050
DBE-2060
DBE-2070
DBE-2075
DBE-2080
DBE-2090
DBE-2100
DBE-2150
DBE-2250
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Effective Length
(mm)
blade diameter
(mm)
PCD Layer
1 Piece(s)Available

9 Days or more

0.150.35040.90.31
1 Piece(s)Available

9 Days or more

0.20.45041.20.41
1 Piece(s)Available

9 Days or more

0.250.55041.50.51
1 Piece(s)Available

9 Days or more

0.30.65041.80.61
1 Piece(s)Available

9 Days or more

0.40.85042.40.81
1 Piece(s)Available

9 Days or more

0.51504311
1 Piece(s)Available

9 Days or more

0.61.25043.61.21
1 Piece(s)Available

9 Days or more

0.71.45044.21.41
1 Piece(s)Available

9 Days or more

0.751.55044.51.52
1 Piece(s)Available

9 Days or more

0.81.55044.81.62
1 Piece(s)Available

9 Days or more

0.91.55045.41.82
1 Piece(s)Available

9 Days or more

11.5504682
1 Piece(s)Available

9 Days or more

1.52506933
1 Piece(s)Available

9 Days or more

2.536061554

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum / Copper / Graphite Number of flutes(sheet) 2
R Precision(µm) +0.003~-0.003 Machining Application Curved surface / Side / Engraving / R Groove Twist Torsional Angle 30°
Blade diameter tolerance 0~-0.005 Handle diameter tolerance 0~-0.003 Material PCD Polycrystalline diamond

Additional Products in this Category

Tech Support