(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN 2-Flute Corner Radius End Mill SBREF-2

CBN 2-Flute Corner Radius End Mill SBREF-2
  • Volume Discount

Direct engraving of high-hardness materials and hardened steel. The cutting depth can be increased.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SBREF-203003009
SBREF-203003018
SBREF-203005009
SBREF-203005018
SBREF-204003012
SBREF-204003024
SBREF-204010012
SBREF-204010024
SBREF-205003015
SBREF-205003030
SBREF-205010015
SBREF-205010030
SBREF-210003030
SBREF-210003040
SBREF-210003050
SBREF-210003060
SBREF-210003080
SBREF-210003100
SBREF-210010030
SBREF-210010040
SBREF-210010050
SBREF-210010060
SBREF-210010080
SBREF-210010100
SBREF-210020030
SBREF-210020040
SBREF-210020050
SBREF-210020060
SBREF-210020080
SBREF-210020100
SBREF-215003045
SBREF-215003090
SBREF-215010045
SBREF-215010090
SBREF-215020045
SBREF-215020090
SBREF-220003060
SBREF-220003120
SBREF-220010060
SBREF-220010120
SBREF-220020060
SBREF-220020120
SBREF-220030060
SBREF-220030120
SBREF-230003090
SBREF-230003180
SBREF-230010090
SBREF-230010180
SBREF-230020090
SBREF-230020180
SBREF-230030090
SBREF-230030180
SBREF-230050090
SBREF-230050180
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Effective Length
(mm)
Corner R
(mm)
Neck diameter
(mm)
CBN Layer
1 Piece(s)Available

9 Days or more

0.30.3500.90.030.260.6
1 Piece(s)Available

9 Days or more

0.30.3501.80.030.260.6
1 Piece(s)Available

9 Days or more

0.30.3500.90.050.260.6
1 Piece(s)Available

9 Days or more

0.30.3501.80.050.260.6
1 Piece(s)Available

9 Days or more

0.40.4501.20.030.360.6
1 Piece(s)Available

9 Days or more

0.40.4502.40.030.360.6
1 Piece(s)Available

9 Days or more

0.40.4501.20.10.360.6
1 Piece(s)Available

9 Days or more

0.40.4502.40.10.360.6
1 Piece(s)Available

9 Days or more

0.50.5501.50.030.460.6
1 Piece(s)Available

9 Days or more

0.50.55030.030.460.6
1 Piece(s)Available

9 Days or more

0.50.5501.50.10.460.6
1 Piece(s)Available

9 Days or more

0.50.55030.10.460.6
1 Piece(s)Available

9 Days or more

115030.030.951
1 Piece(s)Available

9 Days or more

115040.030.951
1 Piece(s)Available

9 Days or more

115050.030.951
1 Piece(s)Available

9 Days or more

115060.030.951
1 Piece(s)Available

9 Days or more

115080.030.951
1 Piece(s)Available

9 Days or more

1150100.030.951
1 Piece(s)Available

9 Days or more

115030.10.951
1 Piece(s)Available

9 Days or more

115040.10.951
1 Piece(s)Available

9 Days or more

115050.10.951
1 Piece(s)Available

9 Days or more

115060.10.951
1 Piece(s)Available

9 Days or more

115080.10.951
1 Piece(s)Available

9 Days or more

1150100.10.951
1 Piece(s)Available

9 Days or more

115030.20.951
1 Piece(s)Available

9 Days or more

115040.20.951
1 Piece(s)Available

9 Days or more

115050.20.951
1 Piece(s)Available

9 Days or more

115060.20.951
1 Piece(s)Available

9 Days or more

115080.20.951
1 Piece(s)Available

9 Days or more

1150100.20.951
1 Piece(s)Available

9 Days or more

1.51.5504.50.031.452
1 Piece(s)Available

9 Days or more

1.51.55090.031.452
1 Piece(s)Available

9 Days or more

1.51.5504.50.11.452
1 Piece(s)Available

9 Days or more

1.51.55090.11.452
1 Piece(s)Available

9 Days or more

1.51.5504.50.21.452
1 Piece(s)Available

9 Days or more

1.51.55090.21.452
1 Piece(s)Available

9 Days or more

21.55060.031.952
1 Piece(s)Available

9 Days or more

21.550120.031.952
1 Piece(s)Available

9 Days or more

21.55060.11.952
1 Piece(s)Available

9 Days or more

21.550120.11.952
1 Piece(s)Available

9 Days or more

21.55060.21.952
1 Piece(s)Available

9 Days or more

21.550120.21.952
1 Piece(s)Available

9 Days or more

21.55060.31.952
1 Piece(s)Available

9 Days or more

21.550120.31.952
1 Piece(s)Available

9 Days or more

325090.032.952
1 Piece(s)Available

9 Days or more

3250180.032.952
1 Piece(s)Available

9 Days or more

325090.12.952
1 Piece(s)Available

9 Days or more

3250180.12.952
1 Piece(s)Available

9 Days or more

325090.22.952
1 Piece(s)Available

9 Days or more

3250180.22.952
1 Piece(s)Available

9 Days or more

325090.32.952
1 Piece(s)Available

9 Days or more

3250180.32.952
1 Piece(s)Available

9 Days or more

325090.52.952
1 Piece(s)Available

9 Days or more

3260180.52.952

Loading...

  1. 1

Basic Information

Work Material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of Flutes(sheet) 2 Model radius
Link Diameter (d)(mm) 4 Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (Θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.003
Rounded Corner Allowable Difference +0.005~-0.005 Material CBN Cubic Boron Nitride Crystalline Torsion Angle details 30°

Additional Products in this Category

Tech Support