(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder Set - Portable, Color SBH-SET

Screwdriver Bit Holder Set - Portable, Color SBH-SET
  • Volume Discount

•Tip Model: Others
•Set/Single Item: Single Item
•Double-headed Function: Not Included
•Includes Cutting Edge Magnet Function: Not Included
•Specification: Bit compatible with 6.35 mm shaft

Part Number

Configured Part Number is shown.

Part Number
SBH-SETG
SBH-SETP
SBH-SETR
SBH-SETY
Part NumberMinimum order quantityVolume DiscountDays to Ship Collar
1 Piece(s)Available

10 Days or more

Green
1 Piece(s)Available

8 Days or more

Purple
1 Piece(s)Available

8 Days or more

Red
1 Piece(s)Available

10 Days or more

Yellow

Loading...

  1. 1

Basic Information

Tip Type Other Single Product Set Product Single Item Presence of magnet at the blade tip NA
Whether there is a double-end function NA Specifications Bit compatible with 6.35 mm shaft Set Contents Accessories Lock Carabiner X 1/Key Ring X 1/Bit Holder X 1/Key Adapter X 1.
Application For the fall prevention of tip tools, keys, etc. Function 1 Since it has a small carabiner with screw type lock, it can be installed anywhere, and naturally does not drop off accidentally. Function 2 The slide-type attaching/detaching makes replacement easy.
Function 3 Safety design 2-ball lock function quick holder. Function 4 Key Adapter: Round Shaft. Material Screw Type Lock Carabiner / Quick Holder: Aluminum. Key ring / Key Adapter: Steel.
Notes 1 Pay careful attention to safety when using. Notes 2 Confirm that the bit holder is precisely attached and will not fall off before use.

Additional Products in this Category

Tech Support