(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder Set - Portable, SBH-SET

Screwdriver Bit Holder Set - Portable, SBH-SET
  • Volume Discount

•Tip Model : Others
•Single Item / Set : Single Item
For complete product overview and details on Mobile Bit Holder Set, see the sections below:

Part Number

Configured Part Number is shown.

SBH-SET

Part Number
SBH-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Other Single Product Set Product Single Item Presence of magnet at the blade tip NA
Whether there is a double-end function NA Specifications Bit holder: 6.35 mm shaft compatible/Key Adapter: 6.35 mm shaft type Application Bit, Socket, and Other Portable Items.
Function 1 The carabiner is lockable. Function 2 Bit holder and key holder are included as a set. Material Carabiner: Aluminum.
Notes 1 Press the sleeve of the holder and detach it. Notes 2 Carabiner color cannot be specified. Notes 3 After installing securely, confirm that it is fixed properly and then use it.
Product Width(mm) 40 Product Height(mm) 120 Product Depth(mm) 10
Product Weight(g) 60

Please check the type/dimensions/specifications of the part SBH-SET in the Screwdriver Bit Holder Set - Portable, SBH-SET series.

Additional Products in this Category

Tech Support