(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripper (Classic)

Wire Stripper (Classic)
  • Volume Discount

•Overall Length (mm): 160
•Mass (g): 140
•Maximum Capacity: φ5mm(10mm2
•Feature: Since the cutting blade is elaborately formed into a prism shape, it is possible to uniformly remove the outer covering of the cable. Stripping diameter can be easily set with adjustment screw.

Part Number

Configured Part Number is shown.

Z5501S160

Part Number
Z5501S160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 Mass(g) 140 Maximum Capacity φ5mm(10mm2
Features Since the cutting blade is elaborately formed into a prism shape, it is possible to uniformly remove the outer covering of the cable. Stripping diameter can be easily set with adjustment screw.

Additional Products in this Category

Tech Support