(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Wrench EA602LB-10

Rack Wrench EA602LB-10
  • Volume Discount

[Product Specifications]
・Straight type.
・Right/left switch type
・Made-stainless(plate)
・Number of Gears-18(20゚driving angle ratchet)
・Length(mm)-146
・Socket size(mm)-8x10, 12x13

Part Number

Configured Part Number is shown.

EA602LB-10

Part Number
EA602LB-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602LB-10 in the Rack Wrench EA602LB-10 series.

Additional Products in this Category

Tech Support