(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Riveter HR-11/HR-21

Part Number

Configured Part Number is shown.

HR-21

Part Number
HR-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Riveter Compatible Rivet Size 4 / 4.8 / 2.4 / 3.2 Overall Length(mm) 267
Weight(g) 560 Specification 1 Accessory: nose piece (2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm) Specification 2 Accessories: long nose piece / wrench for swapping nose pieces
Function 1 Easy-gripping, and force is easy to apply. Product Width(mm) 80 Product Depth(mm) 25
Notes 1 Use a vertical (two-handed) or air-type riveter for 4.8 mm stainless steel.

Please check the type/dimensions/specifications of the part HR-21 in the Hand Riveter HR-11/HR-21 series.

Additional Products in this Category

Tech Support