(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Bent Needle Nose Pliers with Cutters

Bent Needle Nose Pliers with Cutters
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Bent Needle Nose Pliers with Cutters, see the sections below:

Part Number

Configured Part Number is shown.

Z0501SA160

Part Number
Z0501SA160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 160
Steel Wire Cutting Performance(mmφ) 2.5 Cutting Performance(φ mm) Hard Wire: 1.6 Overall Length(Inch) 6 1/2
Material Made of Special Tool Steel Main body: option Main Body Weight(g) 125
Features Bent Tip Angle Approximately 40°, with notches in the handle. The wire cutting blade has been induction quenched to the HRC60 standard. For mechanics and electrical engineers.

Please check the type/dimensions/specifications of the part Z0501SA160 in the Bent Needle Nose Pliers with Cutters series.

Additional Products in this Category

Tech Support