(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Finish® Torx® Screwdriver with Magic Spring

Soft Finish® Torx® Screwdriver with Magic Spring
  • Volume Discount

•Standards for Tip Shape : Torx
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Soft Finish® Torx® Screwdriver with Magic Spring, see the sections below:

Part Number

Configured Part Number is shown.

362RT10

Part Number
362RT10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 80 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber Tip standards 2 T10
Shaft Diameter / Shaft Width(mm) 4.0 Full length L1(mm) 191 Maximum Grip Diameter(mm) 30
Features The blade is made of chrome vanadium steel. Whole body quenched, chrome plated finish. The tip is chrome top processed, it is highly accurate and fits perfectly to Torx screws. Ergonomic multi-component handle specification makes it easy to turn the screw.

Please check the type/dimensions/specifications of the part 362RT10 in the Soft Finish® Torx® Screwdriver with Magic Spring series.

Additional Products in this Category

Tech Support