(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Socket 1924-6 (Part Numbers)

Part Number

Configured Part Number is shown.

BSW1924-6PN

Part Number
BSW1924-6PN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For electric drill Socket shape 6 Sq.
Width across flat dimension (S Measurement) 19/24 Product Width(mm) 32 Product Height(mm) 121
Product Depth(mm) 32 Product Weight(g) 205 Specification 1 Bit Replacement Type Socket for Dealing with Bent Shafts
Specification 2 Compatible with 18 V Impact Material 1 Main body: Steel Application details Hinge plate bolt, hole down tightening.
Function 1 The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item. Function 2 Has a hollow slide socket on the opposite side mainly for 19 mm bolts, nuts, which can be tightened or dismantled just by touching it. Function 3 A separately sold fall-proof adapter can be used for safety.
Function 4 +No. 2 / rectangular No. 3 x 65 mm double-ended bits provided, the product can be mounted on hold down brace plates and diagonal brace plates. Notes 1 Do not dismantle or restructure as that can be dangerous. Notes 2 Do not place in locations exposed to high temperatures or next to flames or fire.
Notes 3 Please use it safely after checking mounting way and supported tools.

Please check the type/dimensions/specifications of the part BSW1924-6PN in the Double Socket 1924-6 series.

Additional Products in this Category

Tech Support