(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx® Key

Torx® Key
  • Volume Discount

•Type Configuration: L-shaped Wrench
•Single Item/Set Classification: Single Item

Part Number

Configured Part Number is shown.

Part Number
363T30
363T50
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Wrench Flats
(mm)
Length under neck
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

T30796.03020
1 Piece(s)Available

8 Days or more

T501049.04162
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Wrench Flats
(mm)
Length under neck
(mm)
Mass
(g)

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support