(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blade (Double-Edge Work Type)【1-10 Pieces Per Package】

Deburring Blade (Double-Edge Work Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • M-BC1010
  • M-BN7010
  • M-BN8110
  • M-BN8143
  • M-BN9010
  • M-BN8010
  • M-BN8043
  • M-BL3010
  • M-BL4010
  • M-BOR1010
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
BC1010
BL3001
BL3010
BL4001
BL4010
BN7001
BN9009
BO1010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Cutting Angle Blade Name / Shape Operating Range
(mm)
Pcs. per Pkg.
(Book)
Compatible Holder (Manufacturer part number) Applicable Handles (Manufacturer part number) Mass
(g)
Manufacturer Model Number

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

55°TCMinimum Thread Diameter 92-NG1000 (NG-1 Handle)12BC1010
1 Piece(s)Available

9 Days or more

50°L31-81EL07013 (L Holder)NG3000 (NG-3 Handle)6BL3001

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

50°L31-810EL07013 (L Holder)NG3000 (NG-3 Handle)19BL3010
1 Piece(s)Available

13 Days or more

50°L40-2.51EL07013 (L Holder)NG3000 (NG-3 Handle)6BL4001

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

50°L40-2.510EL07013 (L Holder)NG3000 (NG-3 Handle)16BL4010
1 Piece(s)Available

11 Days or more

55°N70K1.2-81EL04003 (K Holder)NG3000 (NG-3 Handle)5BN7001
1 Piece(s)Available

9 Days or more

55°N90K3-151EL04003 (K Holder)NG3000 (NG-3 Handle)9BN9009

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

40°O-Ring1-32-NG1000 (NG-1 Handle)12BO1010

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Material High-speed steel

Additional Products in this Category

Tech Support