(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfer/Deburring Tool, Handle Holder

Chamfer/Deburring Tool, Handle Holder

Click this image to zoom it.

Move the mouse over the image to zoom

  • M-NG1000
  • M-NG2000
  • M-NG3000
  • M-EL02003
  • M-EL01033
  • M-EL07013
  • M-EL04003
  • M-CH3000
  • M-EL0802
  • M-EL0902
  • M-EL05003
  • M-SC1300
  • M-YT1000
  • Volume Discount

•Model: Manual
For complete product overview and details on Chamfer/Deburring Tool, Handle Holder see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CH3000
EL01033
EL02003
EL04003
EL05003
EL07013
EL0802
EL0902
NG1000
NG2000
NG3000
SC1300
SN1000
YT1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Contents Name Compatible Blade Overall Length
(mm)
Shaft Diameter
(mm)
Compatible Holder/Handle Width Specifications Manufacturer Model Number
1 Piece(s)Available

9 Days or more

HolderC HolderC12, C20, C30 Counter Sink131-NG30007-CH3000
1 Piece(s)Available

8 Days or more

HolderN HolderRotary blade with 2.6 mm shaft1312.6NG30009.5-EL01033
1 Piece(s)Available

12 Days or more

HolderS holderRevolving blade for 3.2 mm shaft1313.2NG30009-EL02003
1 Piece(s)Available

9 Days or more

HolderK HolderK Blade135-NG30007-EL04003
1 Piece(s)Available

8 Days or more

HolderD HolderD50/D66 Blade131-NG30007.3-EL05003
1 Piece(s)Available

9 Days or more

HolderL HolderL3/L4 Blade131-NG30007-EL07013
1 Piece(s)Available

8 Days or more

HolderHeavy Class Rotation Screwdriver HolderC12, C20, C30 Counter Sink96-NG30007-EL0802
1 Piece(s)Available

9 Days or more

HolderHeavy Class O.D. Rotating Screwdriver HolderEX28 Outer Diameter Countersink96-NG30007-EL0902
1 Piece(s)Available

9 Days or more

HandleNG-1 HandleRevolving blade for 3.2 mm shaft1223.2NA28Holder not requiredNG1000
1 Piece(s)Available

9 Days or more

HandleNG-2 HandleRotary blade with 2.6 mm shaft1222.6NA28Holder not requiredNG2000
1 Piece(s)Available

8 Days or more

HandleNG-3 HandleS/N/L/K/C/T/D Blade122-S/N/L/K/C/T/D Holder, Rotation Drive Holder (SN1000 not available)28-NG3000
1 Piece(s)Available

9 Days or more

Handle-T80 blade, / D□□ blade120--12-SC1300
1 Piece(s)Available

9 Days or more

Holder-S/N Blade145-UH1000-Double-headed, so both S blade (3.2 mm shaft) and N blade (2.6 mm shaft) can be held.SN1000
1 Piece(s)Available

9 Days or more

Handle-T80 blade, / D□□ blade95--20-YT1000

Loading...

  1. 1

Basic Information

Model Manual

Additional Products in this Category

Tech Support