| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| Steel and Aluminum | High-speed steel | 40° | N1 | 24 | 2.6 | 8 | - | Single blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | For light cutting of aluminum, iron and steel. Single blade, only right rotation. Total length: 24 mm, Blade Length: 8 mm. | 13 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| - | High-speed steel | 40° | N1LH | - | 2.6 | - | - | Left Blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Left handed use N1. Left blade and left rotation only. | 13 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| - | High-speed steel | 40° | N1TiN | - | 2.6 | - | - | - | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Highly durable PVD coating N1. | 13 | PVD Coating |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| Hardened Steel / Plastic | Carbide | 50° | N1 Carbide | - | 2.6 | - | - | Right blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Carbide Solid N1. For hardened steel and special plastics. Right blade. Hardness: 1,400-1,700 HV. | 18 | - |
| | 1 Piece(s) | Available |
8 Days or more
| Hardened Steel / Plastic | Carbide | 50° | N1 Carbide | - | 2.6 | - | - | Right blade | 1 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Carbide Solid N1. For hardened steel and special plastics. Right blade. Hardness: 1,400-1,700 HV. | 6 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| Stainless Steel / Plastic | Cobalt HSS | 45° | N10 Cobalt HSS | - | 2.6 | - | - | Right blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | This versatile blade is for difficult to cut materials such as stainless steel and plastic. 45 degrees, right handed blade. Hardness: HRC65-67. | 13 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| Castings and brass / Plastic | High-speed steel | 80° | N2 | - | 2.6 | - | - | Double-edged | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | For light machining of cast metals, brass and plastics. Dual blades, left-to-right rotating. Dull blades (for thread chamfering). | 14 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| Castings and brass / Stainless Steel | High-speed steel | 80° | N2TiN | - | 2.6 | - | - | Double-edged | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Highly durable PVD coating N2. For stainless steel/castings/brass. Double edged. | 14 | PVD Coating |
| 10 Pieces Per Package | 1 Pack(s) | Available |
13 Days or more
| Hardened Steel / Plastic | Carbide | 80° | N2 Carbide | - | 2.6 | - | - | Double-edged | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Carbide Solid N2. For hardened steel and special plastics. Double-edged. Hardness: 1,400-1,700 HV. | 20 | - |
| | 1 Piece(s) | Available |
8 Days or more
| Hardened Steel / Plastic | Carbide | 80° | N2 Carbide | - | 2.6 | - | - | Double-edged | 1 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | Carbide Solid N2. For hardened steel and special plastics. Double-edged. Hardness: 1,400-1,700 HV. | 6 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| - | High-speed steel | 50° | N3 | 23 | 2.6 | - | 4.5 | Single blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | For simultaneous deburring of inner and outer surfaces. Single blade, clockwise only. Maximum plate thickness 4.5 mm. Total length 23 mm. | 13 | - |
| | 1 Piece(s) | Available |
7 Days or more
| - | High-speed steel | 40° | N6 | 45 | 2.6 | - | 20 | Right blade | 1 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | For inside of wall cloth/paper hole and back side of thick plates. Maximum thickness is 20 mm. Right blade. Total length is 45 mm. | 6 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| - | High-speed steel | 40° | N6 | 45 | 2.6 | - | 20 | Right blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | For inside of wall cloth/paper hole and back side of thick plates. Maximum thickness is 20 mm. Right blade. Total length is 45 mm. | 23 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| - | High-speed steel | 55° | N80 | - | - | - | 0~12 | - | 10 | Double Bar DB1000 | DB1000 | Operating Range 0-12 (mm) | 35 | - |
| 10 Pieces Per Package | 1 Pack(s) | Available |
9 Days or more
| Stainless Steel | Cobalt HSS | 55° | N80M42 | - | - | - | 0~12 | - | 10 | Double Bar DB1000 | DB1000 | Operating Range 0-12 (mm) | 33 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy