(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blade (Heavy-Duty Type)【1-10 Pieces Per Package】

Deburring Blade (Heavy-Duty Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • M-BS1010
  • M-BS1011
  • M-BS1012
  • M-BS1016
  • M-BS1018
  • M-BS2010
  • M-BS2012
  • M-BS2015
  • M-BS3510
  • M-BK1010
  • M-BK1012
  • M-BK3010
  • M-BK2010
  • M-BS3010
  • M-BS6010、M-BS6001

Part Number

Configured Part Number is shown.

Part Number
BK1010
BK1012
BK2010
BK3010
BS1010
BS1011
BS1012
BS1016
BS1018
BS1019
BS1268
BS2010
BS2012
BS2015
BS3010
BS3510
BS6001
BS6010
BS7001
BS8001
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Work Material Material Cutting Angle Blade Name / Shape Overall Length
(mm)
Blade Length
(mm)
Maximum Thickness
(mm)
Single blade, two blades Pcs. per Pkg.
(Book)
Operating Range Blade Edge Size Specifications Mass
(g)
Coating Manufacturer Model Number

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Steel and AluminumHigh-speed steel40°S101438-Single blade10-Fine blade for small diameters from 2.5 mm minimum. For steel and aluminum. Right hand cut. Total length 43 mm, blade length 8 mm.29-BK1010

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Steel and Aluminum / Stainless Steel / PlasticHSS TiN Coat40°S101TiN43---10φ2.5<---BK1012

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Castings and brassHigh-speed steel55°S202439-Double-edged10-Fine blade for small diameters from 2.5 mm minimum. For brass, double cut. Total length 43 mm, blade length 9 mm.28-BK2010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Steel and AluminumHigh-speed steel45°S15043--Single blade10-Fine blade for diameters from 1.5 mm minimum. Right hand cut. For steel and aluminum. Total length 43 mm.27-BK3010

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Steel and AluminumHigh-speed steel40°S104810-Single blade10-For heavy cutting of aluminum, iron and steel. Single blade, right rotating. Total length: 48 mm, Blade Length: 10 mm. Black.31-BS1010

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-High-speed steel40°S10LH---Single blade10-Left handed use S10. Left blade and left rotation only.31-BS1011

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-High-speed steel40°S10TiN----10-Highly durable PVD coating S10.31PVD CoatingBS1012

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Hardened Steel / PlasticCarbide50°S10 Carbide439--10-Carbide Blade S10. For hardened steel and special plastics. Total Length 43 mm, Blade Length 9 mm. 1,400-1,700 HV.33-BS1016

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stainless Steel / PlasticCobalt HSS45°S100 Cobalt HSS----10-This versatile blade is for difficult to cut materials such as stainless steel and plastic. HRC65-67.32-BS1018

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stainless SteelCobalt HSS45°S100TiN (Cobalt)---Single blade10-PVD coating S100. Suitable for stainless steel hard cutting material. 45-degrees right blade. HRC65-67.32PVD CoatingBS1019
1 Piece(s)Available

9 Days or more

-Cobalt HSS60°S200TiN (Cobalt)---Double-edged1-PVD coating S200. Cobalt high-speed blade. Most suitable for hard cutting material. HRC65-67.7PVD CoatingBS1268

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Castings and brass / PlasticHigh-speed steel60°S204812-Double-edged10-For cast metals, brass and plastics. Dual blades, left-to-right rotating. Total length 48 mm, blade length 12 mm. Silver.33-BS2010

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Castings and brass / Stainless SteelHigh-speed steel60°S20TiN---Double-edged10-Highly durable PVD coating S20. For stainless steel/castings/brass. Double edged.33PVD CoatingBS2012

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Hardened Steel / PlasticCarbide80°S20 Carbide439--10-Carbide Blade S20. For hardened steel and special plastics. Total Length 43 mm, Blade Length 9 mm. 1,400-1,700 HV.36-BS2015

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-High-speed steel40°S3047-7Single blade10-For simultaneous deburring of inner and outer surfaces. Single blade, clockwise only. Maximum plate thickness 7 mm. Total length 47 mm.31-BS3010

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-High-speed steel55°S35489-Double-edged10-Highly durable universal blade. Double edged, black. Total length 48 mm, blade length 9 mm. Specially for linear portions.33-BS3510
1 Piece(s)Available

9 Days or more

-High-speed steel40°S6062-20-1-For inside of wall cloth/paper hole and back side of the thick plate. Maximum thickness is 20 mm. Total length is 62 mm.9-BS6001

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-High-speed steel40°S6062-20-10-For inside of wall cloth/paper hole and back side of the thick plate. Maximum thickness is 20 mm. Total length is 62 mm.44-BS6010
1 Piece(s)Available

9 Days or more

-High-speed steel45°S70-17.5--1-For the joint inside the cylinder. Can be used as a scraper.8-BS7001
1 Piece(s)Available

9 Days or more

-High-speed steel35°S80----1-For shallow grooves and uneven surfaces of 2 mm or more. Enables work in narrow spaces without interference.8-BS8001

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Shaft Diameter(mm) 3.2
Compatible Holder (Manufacturer part number) EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000) Applicable Handles (Manufacturer part number) NB1000/NG1000

Additional Products in this Category

Tech Support