(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Perfect for difficult cross hole deburring
Part Number
Configured Part Number is shown.
Part Number |
---|
CESC-2-PM |
CESC-5-PO |
CESC-7-PM |
Loading...
Model Number | No. | Particle Size (#) (selection) |
Head Shape |
Head Size | Target Primary Processing Hole Diameter |
CESC | 1 | PM (#220 Equivalent): Gray PO (#400 Equivalent): Orange PB (#800 Equivalent): Blue |
Sphere | φ3 | More than φ3 mm |
2 | Cylinder | φ3 x 3 | |||
3 | Sphere | φ4 | More than φ4 mm | ||
4 | Cylinder | φ4 x 4 | |||
5 | Sphere | φ5 | More than φ5 mm | ||
6 | Cylinder | φ5 x 5 | |||
7 | Sphere | φ6 | More than φ6 mm |
Product Model | Automatic | Commodity Contents | Grindstone | Shank Size(mm) | 3*30 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy