(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM

HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM
  • Volume Discount

[Features]
· A stepped HSS drill capable of counterboring hex bolt heads.
· Tapered shank.
* Be sure to check the bolt cap's maximum diameter and drill counterbore diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCB-TRM-5
DCB-TRM-6
DCB-TRM-8
DCB-TRM-10
DCB-TRM-12
DCB-TRM-14
DCB-TRM-16
DCB-TRM-18
DCB-TRM-20
DCB-TRM-22
DCB-TRM-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter
1 Piece(s)Available

9 Days or more

5.3221209.520MT1
1 Piece(s)Available

13 Days or more

6.4251251122MT1
1 Piece(s)Available

13 Days or more

8.4301351427MT1
1 Piece(s)Available

13 Days or more

10.53516017.532MT2
1 Piece(s)Available

9 Days or more

13401702037MT2
1 Piece(s)Available

9 Days or more

15451802342MT2
1 Piece(s)Available

9 Days or more

17502102648MT3
1 Piece(s)Available

9 Days or more

19552202953MT3
1 Piece(s)Available

9 Days or more

21602303258MT3
1 Piece(s)Available

9 Days or more

23652653563MT4
1 Piece(s)Available

9 Days or more

25702753968MT4

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Link Model Taper shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
Blade diameter tolerance h8 blade shape Right blade right torsion Torsion Angle degree 35°

Additional Products in this Category

Tech Support