(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Step drill (HSS) with integrated drill fluting.
[Features]
· Hole drilling for hex socket head bolt and countersinking can be performed simultaneously.
· A straight shank.
[Applications]
· Ideal for simultaneous machining involving drilling and sinking.
Part Number |
---|
DCB-SRM-1/2 |
DCB-SRM-1/4 |
DCB-SRM-3 |
DCB-SRM-3/8 |
DCB-SRM-4 |
DCB-SRM-5 |
DCB-SRM-5/8 |
DCB-SRM-5/16 |
DCB-SRM-6 |
DCB-SRM-8 |
DCB-SRM-10 |
DCB-SRM-12 |
DCB-SRM-14 |
DCB-SRM-16 |
DCB-SRM-18 |
Loading...
Work Material | Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal | Tool Material Type | HSS | Link Model | straight shank |
---|---|---|---|---|---|
Coating Presence | Available | Coating Type | Nitriding Treatment | Oil-Hole Presence | NA |
Number of flutes | 2 | Blade diameter tolerance | -0.04~0 | blade shape | Right blade right torsion |
Torsion Angle degree | 35° | Shank tolerance | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy