(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Trapezoid Runner End Mill (P Coating) CRM-P

Carbide Solid Trapezoid Runner End Mill (P Coating) CRM-P
  • Volume Discount

[Features]
· 2-flute carbide solid trapezoid runner end mill.
· For trapezoidal grooving.
· P coating is provided.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRM-P-1-5
CRM-P-1-7
CRM-P-1-10
CRM-P-1-15
CRM-P-1.5-5
CRM-P-1.5-7
CRM-P-1.5-10
CRM-P-1.5-15
CRM-P-2-5
CRM-P-2-7
CRM-P-2-10
CRM-P-2-15
CRM-P-2.5-5
CRM-P-2.5-7
CRM-P-2.5-10
CRM-P-2.5-15
CRM-P-3-5
CRM-P-3-7
CRM-P-3-15
CRM-P-3-20
CRM-P-3-25
CRM-P-3-30
CRM-P-3-35
CRM-P-3-40
CRM-P-3-45
CRM-P-3.5-5
CRM-P-3.5-7
CRM-P-3.5-10
CRM-P-3.5-15
CRM-P-3.5-20
CRM-P-3.5-25
CRM-P-3.5-30
CRM-P-3.5-35
CRM-P-3.5-40
CRM-P-3.5-45
CRM-P-4-5
CRM-P-4-7
CRM-P-4-10
CRM-P-4-15
CRM-P-4-20
CRM-P-4-25
CRM-P-4-30
CRM-P-4-35
CRM-P-4-40
CRM-P-4-45
CRM-P-5-5
CRM-P-5-7
CRM-P-5-10
CRM-P-5-15
CRM-P-5-20
CRM-P-5-25
CRM-P-5-30
CRM-P-5-35
CRM-P-5-40
CRM-P-5-45
CRM-P-6-5
CRM-P-6-7
CRM-P-6-10
CRM-P-6-15
CRM-P-6-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
Single corner
(°)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Large Diameter
(mm)
Blade diameter tolerance Torsion Angle degree
1 Piece(s)Available

8 Days or more

335311.52-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

335311.74-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

310°35312.06-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

315°35312.61-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

43531.52.2-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

43531.52.48-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

410°3531.52.91-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

415°3541.53.64-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

550422.87-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

550423.23-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

510°50423.76-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

515°50624.68-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

65042.53.55-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

65042.53.97-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

610°5062.54.62-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

615°5062.55.72-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

760634.22-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

760634.72-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

715°60636.75-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

720°60838.1-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

725°60839.53-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

730°7012311.08-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

735°7012312.8-0.1~020°
1 Piece(s)Available

8 Days or more

740°7012314.75-0.1~020°
1 Piece(s)Available

8 Days or more

745°7016317-0.1~020°
1 Piece(s)Available

8 Days or more

76063.54.72-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

76063.55.22-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

710°6063.55.97-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

715°6083.57.25-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

720°60103.58.6-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

725°60103.510.03-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

730°70123.511.58-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

735°70123.513.3-0.1~020°
1 Piece(s)Available

8 Days or more

740°70163.515.25-0.1~020°
1 Piece(s)Available

8 Days or more

745°70163.517.5-0.1~020°
1 Piece(s)Available

8 Days or more

860645.4-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

860645.96-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

810°60846.82-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

815°60848.29-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

820°601049.82-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

825°6010411.46-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

830°7012413.24-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

835°7016415.2-0.1~020°
1 Piece(s)Available

8 Days or more

840°7016417.43-0.1~020°
1 Piece(s)Available

8 Days or more

845°7020420-0.1~020°
1 Piece(s)Available

8 Days or more

1060856.75-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1060857.46-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1010°601058.53-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1015°6010510.36-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1020°7012512.28-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

1025°7012514.33-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

1030°7016516.55-0.01~-0.0820°
1 Piece(s)Available

8 Days or more

1035°7020519-0.1~020°
1 Piece(s)Available

8 Days or more

1040°7020521.78-0.1~020°
1 Piece(s)Available

8 Days or more

1045°7025525-0.1~020°
1 Piece(s)Available

8 Days or more

12701068.1-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

12701068.95-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1210°7010610.23-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1215°7012612.43-0.01~-0.0830°
1 Piece(s)Available

8 Days or more

1220°8012614.74-0.01~-0.0820°

Loading...

Basic Information

Number of flutes 2 Material Carbide blade shape Right blade right torsion
Shank tolerance h6 Angle Tolerance ±7′

Additional Products in this Category

Tech Support