(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Graphite Solid Tapered Ball End Mill with 4 Flutes Standard Type GBES4

Carbide Graphite Solid Tapered Ball End Mill with 4 Flutes Standard Type GBES4
  • Volume Discount

[Features]
· For graphite electrode machining.
· 4-flute standard type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GBES4-1.5
GBES4-1.75
GBES4-2
GBES4-2.5
GBES4-2.25
GBES4-2.75
GBES4-3
GBES4-3.5
GBES4-3.25
GBES4-3.75
GBES4-4
GBES4-4.5
GBES4-4.25
GBES4-4.75
GBES4-5
GBES4-5.5
GBES4-5.25
GBES4-5.75
GBES4-6
GBES4-6.5
GBES4-6.25
GBES4-6.75
GBES4-7
GBES4-7.5
GBES4-7.25
GBES4-7.75
GBES4-8
GBES4-8.5
GBES4-8.25
GBES4-8.75
GBES4-9
GBES4-10
GBES4-10.5
GBES4-10.25
GBES4-10.75
GBES4-11
GBES4-12.5
GBES4-12.25
GBES4-12.75
GBES4-15
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

1.5209063
1 Piece(s)Available

8 Days or more

1.752010063.5
1 Piece(s)Available

8 Days or more

22010064
1 Piece(s)Available

8 Days or more

2.53010065
1 Piece(s)Available

8 Days or more

2.253010064.5
1 Piece(s)Available

8 Days or more

2.753010065.5
1 Piece(s)Available

8 Days or more

33010066
1 Piece(s)Available

8 Days or more

3.54012067
1 Piece(s)Available

8 Days or more

3.254012066.5
1 Piece(s)Available

8 Days or more

3.754012067.5
1 Piece(s)Available

8 Days or more

44012088
1 Piece(s)Available

8 Days or more

4.54012089
1 Piece(s)Available

8 Days or more

4.254012088.5
1 Piece(s)Available

8 Days or more

4.754012089.5
1 Piece(s)Available

8 Days or more

5401201010
1 Piece(s)Available

8 Days or more

5.5501201011
1 Piece(s)Available

8 Days or more

5.25501201010.5
1 Piece(s)Available

8 Days or more

5.75501201011.5
1 Piece(s)Available

8 Days or more

6501201212
1 Piece(s)Available

8 Days or more

6.5601501213
1 Piece(s)Available

8 Days or more

6.25601501212.5
1 Piece(s)Available

8 Days or more

6.75601501213.5
1 Piece(s)Available

8 Days or more

7601501214
1 Piece(s)Available

8 Days or more

7.5601501215
1 Piece(s)Available

8 Days or more

7.25601501214.5
1 Piece(s)Available

8 Days or more

7.75601501215.5
1 Piece(s)Available

8 Days or more

8601501616
1 Piece(s)Available

8 Days or more

8.5601501617
1 Piece(s)Available

8 Days or more

8.25601501616.5
1 Piece(s)Available

8 Days or more

8.75601501617.5
1 Piece(s)Available

8 Days or more

9601501618
1 Piece(s)Available

8 Days or more

10601502020
1 Piece(s)Available

8 Days or more

10.5601502021
1 Piece(s)Available

8 Days or more

10.25601502020.5
1 Piece(s)Available

8 Days or more

10.75601502021.5
1 Piece(s)Available

8 Days or more

11601502022
1 Piece(s)Available

8 Days or more

12.5601602525
1 Piece(s)Available

8 Days or more

12.25601602024.5
1 Piece(s)Available

8 Days or more

12.75601602525.5
1 Piece(s)Available

8 Days or more

15601802530

Loading...

  1. 1

Basic Information

Model Ball Work Material Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 4
R Precision(µm) ±0.02 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Torsional Angle Right blade right torsion 30° Blade diameter tolerance D ±0.01 Shank diameter tolerance d h6

Additional Products in this Category

Tech Support