(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HHHRL/HHHRTL

HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HHHRL/HHHRTL
  • Volume Discount

A high-torsion type that reduces cutting resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
HHHRL-3
HHHRL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

324 +0.002~+0.0062110805.73
1 Piece(s)Available

8 Days or more

1060 +0.003~+0.00731801209.510

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 60° Shank diameter tolerance h7 Tool Material Type High-speed steel
Center 60° Concave

Additional Products in this Category

Tech Support