(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number |
---|
TR-SL-V13JBL-32HP-X |
TR-SL-V13JBL-40HP-X |
TR-SL-V13JBR-32HP-X |
TR-SL-V13JBR-40HP-X |
Part Number |
---|
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 | Lead Angle(°) | -3 |
Specifications | High Pressure Coolant, with Oil Holes | Cutting Angle(°) | 93 | Function Length(mm) | 42 |
Tip Size | 13 | Gauge Chip | TR-VB1308 | Torque(Nm) | 2.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy