(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, Offset 0 Holder, SDJC-X Type - Left-hand

Part Number

Configured Part Number is shown.

SDJCL1010H07X

Part Number
SDJCL1010H07X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10
Shank width b(mm) 10 Dimension L1(mm) 100 Dimension F(mm) 10
Dimension H1(mm) 10 Supported chips DC□T0702

Additional Products in this Category

Tech Support