(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Taper Shank, DTD (DTD6)

Carbide Solid Drill Bits - Taper Shank, DTD DTD6
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

DTD6

Part Number
DTD6
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter dimensional tolerance
(mm)
shank MT.No Dimensions/A
(mm)
1 Piece(s)Available

10 Days or more

6681480-0.018MT132

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Shank Type Taper shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Material type K Type Cemented Carbide Specifications For cast iron/nonferrous metals that have been polished many times over and have high economic efficiency

Please check the type/dimensions/specifications of the part DTD6 in the Carbide Solid Drill Bits - Taper Shank, DTD series.

Products like this...

Part Number
DTD10.3
DTD10.4
DTD10.5
DTD6.1
DTD6.2
DTD6.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter dimensional tolerance
(mm)
shank MT.No Dimensions/A
(mm)
1 Piece(s)Available

10 Days or more

10.3981820-0.027MT143
1 Piece(s)Available

10 Days or more

10.4981820-0.027MT143
1 Piece(s)Available

10 Days or more

10.5981820-0.027MT143
1 Piece(s)Available

10 Days or more

6.1721520-0.022MT132
1 Piece(s)Available

10 Days or more

6.2721520-0.022MT132
1 Piece(s)Available

10 Days or more

6.3721520-0.022MT132

Additional Products in this Category

Tech Support