(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

PGA-X【10 Pieces Per Package】

PGA-X
  • Volume Discount

With its unique Ichiguchi shape and hard touch, it achieves a soft finish.
The grindability and durability are improved.
Both the outer and inner circumference parts are soft and prevent digging in.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PGAX10015-Z-60
PGAX10015-Z-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

80

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Shaft Diameter(mm) 15(16)
Abrasive grain Z Abrasive Grain Max. Rotational Speed(min-1(r.p.m)) 13600 Packaging Quantity(Sheets) 1
Application Particularly for deburring, chamfering.

Additional Products in this Category

Tech Support