(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disc Conical【10 Pieces Per Package】

Techno Disc Conical
  • Volume Discount

•Model: Multiblade Disc
•Max. Rotational Speed (min-1(r.p.m)): 13600
•Type: Techno
•Feature: The disc surface is angled. It does not dig into the workpiece even if work angle increases, making grinding and polishing easy. In addition, both the circumference surface and center part are worn out at the same time, so the disc can be
•Application: A is general metal polishing and grinding, while Z is heavy grinding and polishing work, such as stainless steel

Part Number

Configured Part Number is shown.

Part Number
CON10015-A-60-60
CON10015-A-80-80
CON10015-A-120-120
CON10015-Z-40-40
CON12522-Z-80-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Abrasive grain

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10015(16)60A Abrasive Grain

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10015(16)80A Abrasive Grain

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10015(16)120A Abrasive Grain

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10015(16)40Z Abrasive Grain

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

12522.280Z Abrasive Grain

Loading...

  1. 1

Basic Information

Type Multi-blade disc Max. Rotational Speed(min-1(r.p.m)) 13600 Type Techno
Packaging Quantity(Sheets) 10 Features The disc surface is angled. It does not dig into the workpiece even if work angle increases, making grinding and polishing easy. In addition, both the circumference surface and center part are worn out at the same time, so the disc can be used up completely. A is suitable for general grinding and polishing of metal, while Z is suitable for heavy grinding and polishing of stainless steel etc. Application A is general metal polishing and grinding, while Z is heavy grinding and polishing work, such as stainless steel
Substrate structure Abrasive Cloth

Additional Products in this Category

Tech Support