(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disc - TDLS-15A/TDLS-15Z【5 Pieces Per Package】

Techno Disc - TDLS-15A/TDLS-15Z
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13600
•Compatible Tool: Disc Grinder (Electric/Air)

Part Number

Configured Part Number is shown.

Part Number
TDLS-15A-60-60
TDLS-15A-120-120
TDLS-15Z-80-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Max. Rotational Speed
(min-1(r.p.m))
Features Application

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60A Abrasive Grain-A polishing disc with a higher heat dissipation / air cooling effect. By creating a larger gap on the disc surface, it is possible to suppress scorching and clogging even when grinding viscous workpieces or during work that generates a large amount of grinding chips. Suitable for welding bead removal, deburring, rust removal and scratch removal in iron and metals.The welding bead removal on iron and metals, deburring, rust removal, and scratch removal

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120A Abrasive Grain-A polishing disc with a higher heat dissipation / air cooling effect. By creating a larger gap on the disc surface, it is possible to suppress scorching and clogging even when grinding viscous workpieces or during work that generates a large amount of grinding chips. Suitable for welding bead removal, deburring, rust removal and scratch removal in iron and metals.The welding bead removal on iron and metals, deburring, rust removal, and scratch removal

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

80Z Abrasive Grain13600A polishing disc with a higher heat dissipation / air cooling effect. By creating a larger gap on the disc surface, it is possible to suppress scorching and clogging even when grinding viscous workpieces or during work that generates a large amount of grinding chips.Work polishing viscous material on workpieces, grinding work that produces a lot of chips, etc.

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Shaft Diameter(mm) 15
Compatible Tools Disc Grinder (Electric/Air)

Additional Products in this Category

Tech Support