(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shaft Diameter Dimension x Shaft Length (mm): 6×40
•Structure of Abrasive Material: Abrasive Cloth
•Compatible Tool: Hand Grinder, Electric Drill, Drilling Machine
•Amount Of Content: 1 pc.
•Packaging Quantity (units/sheets): 1
Particle Size(#) | 40 | Max. Rotational Speed(min-1(r.p.m)) | 18000 | Diameter x Width(mm) | 60×25 |
---|---|---|---|---|---|
Shaft Diameter x Shaft Length(mm) | 6×40 | Packaging Quantity(units/sheets) | 1 | Abrasive material | Alumina |
Structure of Abrasive Material | Abrasive Cloth | Compatible Tools | Hand Grinder, Electric Drill, Drilling Machine | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy