(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drum (Shaft Diameter 3 mm/6 mm) / Band【1-10 Pieces Per Package】

Drum (Shaft Diameter 3 mm/6 mm) / Band
  • Volume Discount

[Features]
· Optimal for precise grinding such as deburring.
[Applications]
· Tools used: air micro grinder / electric drill.

Part Number

Configured Part Number is shown.

Part Number
GP1020B-40
GP1020B-60
GP1020B-80
GP1020B-100
GP1020B-120
GP1020B-150
GP1020B-180
GP1020B-240
GP1020B-320
GP1020B-400
GP1020B-600
GP1220B-40
GP1220B-60
GP1220B-80
GP1220B-100
GP1220B-120
GP1220B-150
GP1220B-180
GP1220B-240
GP1220B-320
GP1220B-400
GP1220B-600
GP1520B-40
GP1520B-60
GP1520B-80
GP1520B-100
GP1520B-120
GP1520B-150
GP1520B-180
GP1520B-240
GP1520B-320
GP1520B-400
GP1520B-600
GP1920B-40
GP1920B-60
GP1920B-80
GP1920B-100
GP1920B-120
GP1920B-150
GP1920B-180
GP1920B-240
GP1920B-320
GP1920B-400
GP1920B-600
GPD-1020
GPD-1220
GPD-1220-3
GPD-1520
GPD-1920
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type Outer Diameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Details Type Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Quantity/Pack
(piece)
Shaft length
(mm)
Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--40Band (I.D 9.4 mm)9.42500010-116-365514/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--60Band (I.D 9.4 mm)9.42500010-116-366314/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--80Band (I.D 9.4 mm)9.42500010-116-367114/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--100Band (I.D 9.4 mm)9.42500010-116-368014/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--120Band (I.D 9.4 mm)9.42500010-116-369814/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--150Band (I.D 9.4 mm)9.42500010-116-370114/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--180Band (I.D 9.4 mm)9.42500010-116-371014/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--240Band (I.D 9.4 mm)9.42500010-116-372814/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--320Band (I.D 9.4 mm)9.42500010-116-373614/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--400Band (I.D 9.4 mm)9.42500010-116-374414/pack

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Band--600Band (I.D 9.4 mm)9.42500010-116-375214/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--40Band (I.D 12 mm)122500010-116-376116/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--60Band (I.D 12 mm)122500010-116-377916/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--80Band (I.D 12 mm)122500010-116-378716/pack

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Band--100Band (I.D 12 mm)122500010-116-379516/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--120Band (I.D 12 mm)122500010-116-380916/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--150Band (I.D 12 mm)122500010-116-381716/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--180Band (I.D 12 mm)122500010-116-382516/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--240Band (I.D 12 mm)122500010-116-383316/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--320Band (I.D 12 mm)122500010-116-384116/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--400Band (I.D 12 mm)122500010-116-385016/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--600Band (I.D 12 mm)122500010-116-386816/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--40Band (I.D 15 mm)152000010-116-387620/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--60Band (I.D 15 mm)152000010-116-388420/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--80Band (I.D 15 mm)152000010-116-389220/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--100Band (I.D 15 mm)152000010-116-390620/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--120Band (I.D 15 mm)152000010-116-391420/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--150Band (I.D 15 mm)152000010-116-392220/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--180Band (I.D 15 mm)152000010-116-393120/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--240Band (I.D 15 mm)152000010-116-394920/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--320Band (I.D 15 mm)152000010-116-395720/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--400Band (I.D 15 mm)152000010-116-396520/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--600Band (I.D 15 mm)152000010-116-397320/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--40Band (I.D 19 mm)192000010-116-398123/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--60Band (I.D 19 mm)192000010-116-399023/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--80Band (I.D 19 mm)192000010-116-400723/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--100Band (I.D 19 mm)192000010-116-401523/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--120Band (I.D 19 mm)192000010-116-402323/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--150Band (I.D 19 mm)192000010-116-403123/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--180Band (I.D 19 mm)192000010-116-404023/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--240Band (I.D 19 mm)192000010-116-405823/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--320Band (I.D 19 mm)192000010-116-406623/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--400Band (I.D 19 mm)192000010-116-407423/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band--600Band (I.D 19 mm)192000010-116-408223/Pack
1 Piece(s)Available

8 Days or more

Holder (Drum)9.53-Drum-25000-35116-44655
1 Piece(s)Available

8 Days or more

Holder (Drum)12.16-Drum-25000-43116-447316
1 Piece(s)Available

8 Days or more

Holder (Drum)12.13-Drum-25000-35116-56316
1 Piece(s)Available

8 Days or more

Holder (Drum)15.16-Drum-20000-42116-449018
1 Piece(s)Available

9 Days or more

Holder (Drum)19.16-Drum-20000-42116-450320

Loading...

  1. 1

Basic Information

Application Polishing Width(mm) 20 Features Optimal for precise grinding such as deburring.
Tool Used Air Micro Grinder, Electric Drill.

Additional Products in this Category

Tech Support