(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be used without applying polishing agent to the alumina oxide permeated felt buff.
· Apply abrasives to produce further gloss.
Part Number
Configured Part Number is shown.
FKS10153
Use | Polishing | Model | Drum |
---|---|---|---|
Material | Felt | Major Diameter(mm) | 10 |
Shaft Diameter(mm) | 3 | Length(mm) | 15 |
Maximum Engine Speed(min-1) | 25000 | - | - |
Use | Polishing | Model | Drum | Material | Felt |
---|---|---|---|---|---|
Major Diameter(mm) | 10 | Shaft Diameter(mm) | 3 | Length(mm) | 15 |
Maximum Engine Speed(min-1) | 25000 |
Please check the type/dimensions/specifications of the part FKS10153 in the Felt Wheel with Shaft (Impregnated) Cylinder Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy