(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Overall Length (mm): 180
•Paint: Gold
•Tip Part Dimension B (mm): 50
Part Number |
---|
613A-16 |
613A-19 |
Loading...
Product Type | Cutting Bit with High-Speed Blade | Material | High-speed steel | Shank Total Length(mm) | 180 |
---|---|---|---|---|---|
Tip Part B(mm) | 50 | Shank I(mm) | 2 | Paint | Gold |
Shipment Unit(Book) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy