(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Flat Bit 20 Type (Old JIS Type)

JIS Standard Flat Bit 20 Type (Old JIS Type)
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 20 Type Flat Bit
•Selfishly: No-Hand Insert
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
20-1-HT110
20-1-HT120
20-1-ST120
20-1-UT120
20-2-HT110
20-2-HT120
20-2-ST120
20-2-UT120
20-3-HT110
20-3-ST120
20-3-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C
1 Piece(s)Available

6 Days or more

13HT1101001302-11393
1 Piece(s)Available

8 Days or more

13HT1201001302-11393
1 Piece(s)Available

8 Days or more

13ST1201001302-11393
1 Piece(s)Available

8 Days or more

13UT1201001302-11393
1 Piece(s)Available

8 Days or more

16HT1101201602-216114
1 Piece(s)Available

8 Days or more

16HT1201201602-216114
1 Piece(s)Available

8 Days or more

16ST1201201602-216114
1 Piece(s)Available

8 Days or more

16UT1201201602-216114
1 Piece(s)Available

8 Days or more

19HT1101401902-319135
1 Piece(s)Available

8 Days or more

19ST1201401902-319135
1 Piece(s)Available

8 Days or more

19UT1201401902-319135

Loading...

  1. 1

Basic Information

JIS Standard 20 Type Flat Bit Product Type Carbide bit Selfishly No-Hand Insert
Tip Size r 0.5 Number Contained In A Packet 1

Additional Products in this Category

Tech Support