(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Kit SP1007

Deburring Kit SP1007
  • Volume Discount

•Model: Manual
•Content: Set
•Box Size (mm): 125×78×48
•Set Content: Rapid Bar Handle / O Ring Brush / 16.5 mm Rotation Drive Countersink / 18 mm Outer Diameter Rotation Drive Countersink / Screw Cleaner Blade / S100, S150 Blade *The color of the handle may be different.

Part Number

Configured Part Number is shown.

SP1007

Part Number
SP1007
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Box Size(mm) 125×78×48
Set Content Rapid Bar Handle / O Ring Brush / 16.5 mm Rotation Drive Countersink / 18 mm Outer Diameter Rotation Drive Countersink / Screw Cleaner Blade / S100, S150 Blade *The color of the handle may be different.

Please check the type/dimensions/specifications of the part SP1007 in the Deburring Kit SP1007 series.

Additional Products in this Category

Tech Support