(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRW Type End Mill

MRW Type End Mill
  • Volume Discount

•Coolant Hole: Available
For complete product overview and details on MRW Type End Mill see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MRW32-S32-12-2T-200
MRW32-S32-12-3T
MRW32-W32-12-3T
MRW40-S32-12-3T-200
MRW40-S32-12-4T
MRW40-S32-16-2T-200
MRW40-S32-16-3T
MRW40-W32-12-4T
MRW40-W32-16-3T
MRW50-S42-12-4T-300
MRW50-S42-12-5T
MRW50-S42-16-3T-300
MRW50-S42-16-4T
MRW50-W40-12-5T
MRW50-W40-16-4T
MRW63-S42-16-4T-300
MRW63-S42-16-5T
MRW63-W40-16-5T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Drawing
(mm)
S
(mm)
l
(mm)
Maximum Number of Rotations (min⁻¹) Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.
1 Piece(s)Available

11 Days or more

32200322Fig. 1664022,000+12°-20°
1 Piece(s)Available

11 Days or more

32140323Fig. 1664022,000+12°-20°
1 Piece(s)Available

11 Days or more

32102323Figure 3664022,000+12°-20°
1 Piece(s)Available

11 Days or more

40200323Figure 2664018,800+12°-16.5°
1 Piece(s)Available

11 Days or more

40160324Figure 2664018,800+12°-16.5°
1 Piece(s)Available

11 Days or more

40200322Figure 2884017,200+11°-18°
1 Piece(s)Available

11 Days or more

40160323Figure 2884017,200+11°-18°
1 Piece(s)Available

11 Days or more

40100324Figure 4664018,800+12°-16.5°
1 Piece(s)Available

11 Days or more

40100323Figure 4884017,200+11°-18°
1 Piece(s)Available

11 Days or more

50300424Figure 2664016,000+12°-15.5°
1 Piece(s)Available

11 Days or more

50170425Figure 2664016,000+12°-15.5°
1 Piece(s)Available

11 Days or more

50300423Figure 2884014,800+11°-16.5°
1 Piece(s)Available

11 Days or more

50170424Figure 2884014,800+11°-16.5°
1 Piece(s)Available

11 Days or more

50110405Figure 4664016,000+12°-15.5°
1 Piece(s)Available

11 Days or more

50110404Figure 4884014,800+11°-16.5°
1 Piece(s)Available

11 Days or more

63300424Figure 2885012,800+11°-16.5°
1 Piece(s)Available

11 Days or more

63170425Figure 2885012,800+11°-16.5°
1 Piece(s)Available

11 Days or more

63120405Figure 4885012,800+11°-16.5°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side Coolant Hole Available

Additional Products in this Category

Tech Support