(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Millimeter Specifications)

Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Millimeter Specifications)
  • Volume Discount

•Processing Applications : Groove
For complete product overview and details on Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Millimeter Specifications), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DR16-32A
DR16-32B
DR16-38
DR22-46
DR32-55
DR40-80
MSTA63N16-5T
MSTA63N22-5T
MSTA63N30-4T
MSTA63N40-4T
MSTA80N16-7T
MSTA80N22-7T
MSTA80N30-6T
MSTA80N40-6T
MSTA100N16-9T
MSTA100N22-9T
MSTA100N30-9T
MSTA100N40-9T
MSTA125N16-11T
MSTA125N22-11T
MSTA125N30-11T
MSTA125N40-11T
MSTA160N22-14T
MSTA160N30-14T
MSTA160N40-14T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φd
(mm)
φD1
(mm)
A
(mm)
a
(mm)
Wrench Compatible Holder Compatible Tip Blade width W (mm) Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (mm) φd(H7)
(mm)
A1
(mm)
1 Piece(s)Available

8 Days or more

-32163-4.1-MSTA 63N16-5T/MSTA63N22-7T------8
1 Piece(s)Available

8 Days or more

-32164-4.1-MSTA 63N30-4T/MSTA63N40-4T------8
1 Piece(s)Available

8 Days or more

-38164-4.1-MSTA 80N○○-○T------8
1 Piece(s)Available

8 Days or more

-46225-6.1-MSTA 100N○○-○T------10
1 Piece(s)Available

8 Days or more

-55326-8.1-MSTA 125N○○-○○T------10
1 Piece(s)Available

8 Days or more

-804012-10.1-MSTA 160N○○-○○T------12
1 Piece(s)Available

8 Days or more

563--1.3-MS-FRW1-SLT16…1.65,100301516-
1 Piece(s)Available

8 Days or more

563--1.8-MS-FRW1-SLT22…2.25,100301516-
1 Piece(s)Available

8 Days or more

463--2.4-MS-FRW1-SLT30…3.05,100501516-
1 Piece(s)Available

8 Days or more

463--3.4-MS-FRW1-SLT40…4.05,100601516-
1 Piece(s)Available

8 Days or more

780--1.3-MS-FRW1-SLT16…1.64,000402116-
1 Piece(s)Available

8 Days or more

780--1.8-MS-FRW1-SLT22…2.24,000502116-
1 Piece(s)Available

8 Days or more

680--2.4-MS-FRW1-SLT30…3.04,000802116-
1 Piece(s)Available

8 Days or more

680--3.4-MS-FRW1-SLT40…4.04,0001002116-
1 Piece(s)Available

8 Days or more

9100--1.3-MS-FRW1-SLT16…1.63,200702722-
1 Piece(s)Available

8 Days or more

9100--1.8-MS-FRW1-SLT22…2.23,200802722-
1 Piece(s)Available

8 Days or more

9100--2.4-MS-FRW1-SLT30…3.03,2001302722-
1 Piece(s)Available

8 Days or more

9100--3.4-MS-FRW1-SLT40…4.03,2001502722-
1 Piece(s)Available

8 Days or more

11125--1.3-MS-FRW1-SLT16…1.62,6001003532-
1 Piece(s)Available

8 Days or more

11125--1.8-MS-FRW1-SLT22…2.22,6001203532-
1 Piece(s)Available

8 Days or more

11125--2.4-MS-FRW1-SLT30…3.02,6002003532-
1 Piece(s)Available

8 Days or more

11125--3.4-MS-FRW1-SLT40…4.02,6002503532-
1 Piece(s)Available

8 Days or more

14160--1.8-MS-FRW1-SLT22…2.22,0003004040-
1 Piece(s)Available

8 Days or more

14160--2.4-MS-FRW1-SLT30…3.02,0003504040-
1 Piece(s)Available

8 Days or more

14160--3.4-MS-FRW1-SLT40…4.02,0004004040-

Loading...

  1. 1

Basic Information

Machining Application Groove Machining Application Details Groove / Cut

Additional Products in this Category

Tech Support