(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

MRW Type Face Mill

MRW Type Face Mill
  • Volume Discount

•Number of Flutes : 5~10
For complete product overview and details on MRW Type Face Mill, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MRW050R-12-5T-M
MRW050R-12-6T-M
MRW063R-12-6T-M
MRW063R-12-7T-M
MRW063R-16-5T-M
MRW063R-16-6T-M
MRW080R-12-6T
MRW080R-12-6T-M
MRW080R-12-8T
MRW080R-12-8T-M
MRW080R-16-6T
MRW080R-16-6T-M
MRW080R-16-7T
MRW080R-16-7T-M
MRW100R-12-7T
MRW100R-12-7T-M
MRW100R-12-9T
MRW100R-12-9T-M
MRW100R-16-6T
MRW100R-16-6T-M
MRW100R-16-8T
MRW100R-16-8T-M
MRW125R-16-8T-M
MRW125R-16-10T
MRW125R-16-10T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)

(mm)
φd
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
E
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Scooping Angle (°) A.R. Scooping Angle (°) R.R.
1 Piece(s)Available

8 Days or more

5650221811214066.310.416,000300+12°-15.5°
1 Piece(s)Available

8 Days or more

6650221811214066.310.416,000300+12°-15.5°
1 Piece(s)Available

8 Days or more

6663221911214066.310.414,000600+12°-15.5°
1 Piece(s)Available

8 Days or more

7663221911214066.310.414,000600+12°-15.5°
1 Piece(s)Available

8 Days or more

5863221911214086.310.412,800500+11°-16.5°
1 Piece(s)Available

8 Days or more

6863221911214086.310.412,800500+11°-16.5°
1 Piece(s)Available

8 Days or more

668025.420132750669.512,0001200+12°-15.5°
1 Piece(s)Available

8 Days or more

668027201324506712.412,0001100+12°-15.5°
1 Piece(s)Available

8 Days or more

868025.420132750669.512,0001100+12°-15.5°
1 Piece(s)Available

8 Days or more

868027201324506712.412,0001100+12°-15.5°
1 Piece(s)Available

8 Days or more

688025.420132750869.511,0001100+11°-16.5°
1 Piece(s)Available

8 Days or more

688027201324508712.411,0001100+11°-16.5°
1 Piece(s)Available

8 Days or more

788025.420132750869.511,0001100+11°-16.5°
1 Piece(s)Available

8 Days or more

788027201324508712.411,0001000+11°-16.5°
1 Piece(s)Available

8 Days or more

7610031.7546-34506812.710,6001500+12°-15.5°
1 Piece(s)Available

8 Days or more

761003246-30506814.410,6001500+12°-15.5°
1 Piece(s)Available

8 Days or more

9610031.7546-34506812.710,6001400+12°-15.5°
1 Piece(s)Available

8 Days or more

961003246-30506814.410,6001400+12°-15.5°
1 Piece(s)Available

8 Days or more

6810031.7546-34508812.79,6001400+11°-16.5°
1 Piece(s)Available

8 Days or more

681003246-30508814.49,6001400+11°-16.5°
1 Piece(s)Available

8 Days or more

8810031.7546-34508812.79,6001400+11°-16.5°
1 Piece(s)Available

8 Days or more

881003246-30508814.49,6001300+11°-16.5°
1 Piece(s)Available

8 Days or more

881254055-33638916.48,5602600+11°-16.5°
1 Piece(s)Available

8 Days or more

10812538.155-386381015.98,5602600+11°-16.5°
1 Piece(s)Available

8 Days or more

1081254055-33638916.48,5602500+11°-16.5°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side Coolant Hole Available

Additional Products in this Category

Tech Support