(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cassette Holder for Turning Processing

Cassette Holder for Turning Processing
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L175.32-3223-30
L175.32-3223-1911
L177.32-3219-19
L177.32-3219-1911
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Length
(mm)
Dimension l2
(mm)
Tip Size iC Gauge Chip
1 Piece(s)

8 Days or more

3122.6233542.2301.181LNMX30 19 40
1 Piece(s)Available

10 Days or more

31.520.52335.943.5193/4CNMX 19 19 40
1 Piece(s)Available

10 Days or more

3118.619.13542.2193/4LNMX 19 19 40
1 Piece(s)

8 Days or more

31.518.119.13542.2193/4CNMX 19 19 40

Loading...

  1. 1

Basic Information

Selfishly Left-hand Function Height(mm) 32

Additional Products in this Category

Tech Support