(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for high-efficiency machining.
Part Number |
---|
328-039B25-13M |
328-044B25-13M |
Loading...
Machining Application | Groove / Chamfer | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Overall length (L)(mm) | 125 | Shank diameter (d)(mm) | 25 |
Compatible Tip Material | Carbide Coat | Underneck length (ℓ1)(mm) | 23 | Details Type | Weldon Shank |
Mass(kg) | 0.5 | Machining Application Details | Grooving / Threading / Snap Ring Groove Filling | Tip Size(mm) | 13 |
Blade distribution | Equal division | Gauge Chip | 328R13-130 | Tip tightening torque(Nm) | 6.5 |
Pitch | M | Program Length(mm) | 93 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy