(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, CoroDrill Delta-C Bit, TiAlN Coated

Carbide Solid Drill Bits - End Mill Shank, CoroDrill Delta-C Bit, TiAlN Coated

Click this image to zoom it.

Move the mouse over the image to zoom

  • R840130050A1A1220、R840140070A1A1220、R840145050A1A1220
  • R850072030A1AN20D
  • Volume Discount

Solid drill providing high accuracy surface roughness ideal for drilling any kind of workpiece.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R840038030A0A1220
R840048030A0A1220
R840051050A1A1220
R840060030A0A1220
R840130050A1A1220
R840145050A1A1220
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Oil-Hole Presence Maximum Machining Depth
(mm)
Shank type
(mm)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Screw Size
1 Piece(s)Available

5 Days or more

3.81462NA146H8-H9+0.004~+0.016-
1 Piece(s)Available

5 Days or more

4.81866NA186H8-H9+0.004~+0.01612-32UNF
1 Piece(s)Available

5 Days or more

5.13582Available356H9-H10+0.004~+0.016M6 65%
1 Piece(s)Available

5 Days or more

61966NA196H8-H9+0.004~+0.016-
1 Piece(s)Available

16 Days or more

1356124Available5614H9-H10+0.007~+0.025-
1 Piece(s)Available

16 Days or more

14.559133Available5916H9-H10+0.007~+0.025-

Loading...

  1. 1

Basic Information

Work Material general steel / high hardness steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type TiAlN Tip angle(°) 70
Application General Drilling / Stepped / Chamfering Type Cylindrical shank Shank tolerance(mm) h6
Machining Oil Water soluble or insoluble Standard DIN 6537

Additional Products in this Category

Tech Support