(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, 3 X D, H 1946

Carbide Solid Drill Bits - End Mill Shank, 3 X D, H 1946
  • Volume Discount

High-rigidity design capable of drilling holes in hardened steel up to 70 HRC.

Part Number

Configured Part Number is shown.

Part Number
1946-003.000
1946-003.400
1946-004.000
1946-004.300
1946-005.000
1946-005.100
1946-006.000
1946-006.900
1946-008.000
1946-008.600
1946-010.000
1946-010.400
1946-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

27 Days or more

32062636
1 Piece(s)Available

27 Days or more

3.42062636
1 Piece(s)Available

27 Days or more

42466636
1 Piece(s)Available

27 Days or more

4.32466636
1 Piece(s)Available

27 Days or more

52866636
1 Piece(s)Available

27 Days or more

5.12866636
1 Piece(s)Available

27 Days or more

62866636
1 Piece(s)Available

27 Days or more

6.93479836
1 Piece(s)Available

26 Days or more

84179836
1 Piece(s)Available

27 Days or more

8.647891040
1 Piece(s)Available

27 Days or more

1047891040
1 Piece(s)Available

27 Days or more

10.4551021245
1 Piece(s)Available

27 Days or more

12551021245

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Shank Type End Mill Shank Coating Y/N Available
Coating Type A With/without Oil Hole NA Number of flutes(sheet) 2
tip angle(°) 120 Standard DIN6537K Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support