(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, CoroDrill 452 Bit, for CFRP Machines (Part Numbers)

Carbide Solid Drill Bits - Straight Shank, CoroDrill 452 Bit, for CFRP Machines
  • Volume Discount

With excellent hardness and edge strength, it features balanced wear resistance and chipping resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
452.10326044A0CH10F
452.10326044A0CMH10F
452.10417044A0CH10F
452.10417044A0CMH10F
452.10483044A0CH10F
452.10483044A0CMH10F
452.10556044A0CH10F
452.10556044A0CMH10F
452.10635044A0CH10F
452.10635044A0CMH10F
452.10794044A0CH10F
452.10794044A0CMH10F
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Shank type
(mm)
1 Piece(s)Available

6 Days or more

3.26458.043.264
1 Piece(s)Available

6 Days or more

3.26450.83.264
1 Piece(s)Available

6 Days or more

4.16860.054.168
1 Piece(s)Available

6 Days or more

4.16850.84.168
1 Piece(s)Available

6 Days or more

4.82861.584.828
1 Piece(s)Available

6 Days or more

4.82850.84.828
1 Piece(s)Available

6 Days or more

5.55763.135.557
1 Piece(s)Available

6 Days or more

5.55750.85.557
1 Piece(s)Available

6 Days or more

6.35264.896.352
1 Piece(s)Available

6 Days or more

6.35250.86.352
1 Piece(s)Available

6 Days or more

7.9468.427.94
1 Piece(s)Available

6 Days or more

7.9450.87.94

Loading...

  1. 1

Basic Information

Work Material general steel / Cast Iron / Aluminum / Titanium Overall Length (L)(mm) 101.6 Link Model straight shank
Oil-Hole Presence NA Machining Tolerance Reference(mm) ±0.025 (when using guide bushings) Application General Drilling
Groove Length Tolerance ±1.52 Full length tolerance ±1.52

Additional Products in this Category

Tech Support