(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for steel materials and Ni-based alloys up to 55 HRC. Longer machining life is achieved thanks to the oil hole
Part Number |
---|
Loading...
Work material | Quenched and tempered steel / High hardness steel | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | Available | Tip angle(°) | 140 |
Thinning | Available | Coating Details | WX super coat |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy