(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN SL, Boring Bit

CORO-TURN SL, Boring Bit
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5702C16105
5702C25200
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Dimension H
(mm)
Coupling Size
(mm)
Weight
(kg)
Dimensions lTh
(mm)
Dimensions Dth
(mm)
1 Piece(s)Available

6 Days or more

20105166415160.112G1/8"
1 Piece(s)Available

6 Days or more

322002510023250.715G1/4

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Boring Bit Cylindrical Flat Attachment

Additional Products in this Category

Tech Support