(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Grooved Bit (for Outer Diameter Shallow Groove) SGE Type

Part Number

Configured Part Number is shown.

SGER10206

 
Part Number
SGER10206
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Blade Width(mm) 6 Maximum Groove Depth(mm) 6.2
Selfishly Right-hand Number of corners for tip use 2 Corner Shank height(mm) 10
Dimensions b(mm) 20 Dimension L1(mm) 120 Dimensions f(mm) 19.7
Dimension h1(mm) 10 Dimension L2(mm) 19.5 Applicable Chip GEN□□□□

Additional Products in this Category

Tech Support