| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 35 | 25 | 3 | 59.35 | 13 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 35 | 25 | 4 | 59.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 35 | 25 | 4 | 54.35 | 20 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 35 | 25 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 35 | 25 | 5 | 54.35 | 20 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 40 | 30 | 2 | 47.35 | 13 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 35 | 3 | 47.35 | 15 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 35 | 3 | 49.35 | 25 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 35 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 35 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 35 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 50 | 40 | 2 | 47.35 | 13 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 65 | 50 | 2 | 49.35 | 15 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 65 | 50 | 2 | 56.35 | 22 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 70 | 50 | 3 | 49.35 | 15 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 70 | 50 | 3 | 59.35 | 25 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 75 | 50 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 75 | 50 | 4 | 59.35 | 25 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 75 | 50 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 75 | 50 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 85 | 65 | 2 | 49.35 | 15 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 85 | 65 | 2 | 56.35 | 22 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 100 | 70 | 3 | 59.35 | 25 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 4 | 59.35 | 25 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 4 | 66.35 | 32 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 115 | 75 | 5 | 66.35 | 32 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 110 | 85 | 2 | 49.35 | 15 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 110 | 85 | 2 | 59.35 | 25 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 150 | 100 | 3 | 49.35 | 15 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 150 | 100 | 3 | 59.35 | 25 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 145 | 110 | 2 | 49.35 | 15 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 145 | 110 | 2 | 59.35 | 25 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDL・・・・-C/KGDSL・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 180 | 115 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 180 | 115 | 4 | 59.35 | 25 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 180 | 115 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 180 | 115 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 180 | 115 | 5 | 66.35 | 32 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 220 | 150 | 3 | 49.35 | 15 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 4 | 59.35 | 25 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 4 | 66.35 | 32 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | 235 | 180 | 5 | 66.35 | 32 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 220 | 3 | 49.35 | 15 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 220 | 3 | 59.35 | 25 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 4 | 49.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 4 | 59.35 | 25 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 4 | 66.35 | 32 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 5 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 5 | 49.35 | 15 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 5 | 59.35 | 25 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Left-hand | ∞ | 235 | 5 | 66.35 | 32 | GDFM 6020N-040GM/GDFM 6020N-040DM/GDFMS 6020N-040DM | KGDL・・・・-C/KGDSL・・・・-C | 6 |
| 1 Piece(s) | Available |
10 Days or more
| Right-hand | 30 | 25 | 1.5 | 44.4 | 6 | GDFM 2020N-020GM | KGDR・・・・-C/KGDSR・・・・-C | 2 |
| 1 Piece(s) | Available |
10 Days or more
| Right-hand | 30 | 25 | 1.5 | 47.4 | 13 | GDFM 2020N-020GM | KGDR・・・・-C/KGDSR・・・・-C | 2 |
| 1 Piece(s) | Available |
8 Days or more
| Right-hand | 30 | 25 | 2 | 47.35 | 13 | GDFM 3020N-030GM/GDFM 3020N-030DM/GDFMS 3020N-030DM | KGDR・・・・-C/KGDSR・・・・-C | 3 |
| 1 Piece(s) | Available |
10 Days or more
| Right-hand | 35 | 25 | 3 | 59.35 | 13 | GDFM 4020N-040GM/GDFM 4020N-040DM/GDFMS 4020N-040DM | KGDR・・・・-C/KGDSR・・・・-C | 4 |
| 1 Piece(s) | Available |
10 Days or more
| Right-hand | 35 | 25 | 4 | 59.35 | 15 | GDFM 5020N-040GM/GDFM 5020N-040DM/GDFMS 5020N-040DM | KGDR・・・・-C/KGDSR・・・・-C | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy