(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number
Configured Part Number is shown.
A25TDCLNR09
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Machining Diameter | 32 |
---|---|---|---|
Application | Internal Diameter | Selfishly | Right-hand |
Clamp Shape | Cable clamp | Overall Length | 300 |
Clearance angle | 0° | Shank diameter | 25 |
Protrusion length (L/D) | 37.5~100 | Lubrication Hole Y/N | Available |
Specifications | CORO-TURN RC Double Clamp With Flat Chamfered Cylinder | Torque(Nm) | 1.7 |
Show More | |||
Cutting Angle(°) | 95 | Tool Lead Angle(°) | -5 |
Dimensions f1(mm) | 17 | Dimension H(mm) | 23 |
Tip Size(mm) | 9 | Dimension l3(mm) | 31 |
Rake angle γ(°) | -6 | Blade Inclination Angle λs(°) | -11 |
Gauge Chip | CNMG 09 03 08 | - | - |
Show Less |
Applicable Tip Shape | C (80° Diamond-Shape) | Minimum Machining Diameter | 32 | Application | Internal Diameter |
---|---|---|---|---|---|
Selfishly | Right-hand | Clamp Shape | Cable clamp | Overall Length | 300 |
Clearance angle | 0° | Shank diameter | 25 | Protrusion length (L/D) | 37.5~100 |
Lubrication Hole Y/N | Available | Specifications | CORO-TURN RC Double Clamp With Flat Chamfered Cylinder | Torque(Nm) | 1.7 |
Cutting Angle(°) | 95 | Tool Lead Angle(°) | -5 | Dimensions f1(mm) | 17 |
Dimension H(mm) | 23 | Tip Size(mm) | 9 | Dimension l3(mm) | 31 |
Rake angle γ(°) | -6 | Blade Inclination Angle λs(°) | -11 | Gauge Chip | CNMG 09 03 08 |
Please check the type/dimensions/specifications of the part A25TDCLNR09 in the CORO-TURN RC, Boring Bit for Negative Tips series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy