(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN 111 CBN Positive Tip for Machining (Part Numbers)

CORO-TURN 111 CBN Positive Tip for Machining
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPGW110304S01020F-7015
TPGW110304S01020F-7025
TPGW110308S01020F-7015
TPGW110308S01020F-7025
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material type Cutting Width
(mm)
5 Piece(s)Available

10 Days or more

0.470153
5 Piece(s)Available

10 Days or more

0.470253
5 Piece(s)Available

8 Days or more

0.870152.7
5 Piece(s)

10 Days or more

0.870252.7

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
work material High Hardness Material Rake angle Pozidriv Selfishly No-hand
s (Chip Thickness)(mm) 3.18 S Tolerance(mm) ±0.13 Tip Size 11
Diameter of Inscribed Circle iC 0.25 Tip Type W Blade tip processing Negative land + Round honing
Tip relief angle(°) 11 Negative land width(mm) 0.1 Negative land angle(°) 20

Additional Products in this Category

Tech Support