(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNGG15○○FP-TK "for Intermediate to Rough Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNGG15○○FP-TK "for Intermediate to Rough Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNGG15○○FP-TK for Intermediate to Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNGG150404FP-TK-PR1225
DNGG150408FP-TK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

11 Days or more

10 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Stainless Steel Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 0.4
Material PR1225

Additional Products in this Category

Tech Support