(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

T-Max Q-Cut Shank Bit for End Surface Grooving (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LF151.37-2525-025B40
LF151.37-2525-030B40
LG151.37-2525-023B50
RF151.37-2525-025B40
RF151.37-2525-030B40
RF151.37-2525-032B30
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Cutting Angle
(°)
Sheet size Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)
f21
(mm)
1 Piece(s)Available

8 Days or more

510.7Left-handReinforced Blade Shank 0° Type254504045.7N151.3-500-40-7G3.4266.8
1 Piece(s)Available

8 Days or more

510.7Left-handReinforced Blade Shank 0° Type305504045.7N151.3-500-40-7G3.4266.8
1 Piece(s)

8 Days or more

610.7Left-handShank 90° type2345905030.2N151.3-600-50-7G3477.8
1 Piece(s)Available

8 Days or more

510.7Right-handReinforced Blade Shank 0° Type254504045.7N151.3-500-40- 7G3.4266.8
1 Piece(s)Available

8 Days or more

510.7Right-handReinforced Blade Shank 0° Type305504045.7N151.3-500-40- 7G3.4266.8
1 Piece(s)Available

8 Days or more

48.7Right-handReinforced Blade Shank 0° Type325003044.7N151.3-400-30- 7G3.3265.8

Loading...

  1. 1

Basic Information

Application Edge surface grooving Number of corners for tip use 1 Corner Shank height(mm) 25
Dimension B(mm) 25 Dimension H1(mm) 25 Dimension L1(mm) 150
ar2 max(mm) 20

Additional Products in this Category

Tech Support